Select a different country or region to see content for your location.
United States
20:17:57 GMT+0000 (Coordinated Universal Time)


KWVE20-B-EC
Recirculating ball bearing carriage
Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row






Main Dimensions & Performance Data
H | 28 mm | Height system |
B | 59 mm | Width carriage |
L | 50,4 mm | Overall length carriage |
C | 8.900 N | Dynamic load rating 1 |
C0 | 15.400 N | Static load rating 1 |
M0x | 190 Nm | Static moment rating about X axis |
M0y | 85 Nm | Static moment rating about Y axis |
M0z | 85 Nm | Static moment rating about Z axis |
≈m | 0,23 kg | Weight |
Mounting dimensions
A1 | 19,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 49 mm | |
b | 20 mm | Width rail |
A2 | 5 mm | Distance from locating edge to hole |
L1 | 29,4 mm | |
LS | 1,65 mm | |
H1 | 4,5 mm | Free space, system dimension |
H4 | 11,2 mm | |
H5 | 5,25 mm | |
T5 | 9 mm | Thread depth |
K3 | M5 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 10 Nm | Maximum tightening torque 2 |
D2 | 5,5 mm | |
A3 | 6 mm | Position lubrication connector |
G3 | M5 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 4,3 mm | Position lubrication connector |
G4 | M3 | Lubrication connector |
t G4 | 5,5 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 18,9 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 20 | |
Version | B | |
Carriage design | EC | Expanded design, short carriage (carriage without screw threads) |


Recently viewed products

Wait to see recently viewed products