Select a different country or region to see content for your location.
United States
05:18:06 GMT+0000 (Coordinated Universal Time)


CSXC065
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXC, brass sheet metal cage

Main Dimensions & Performance Data
d | 165,1 mm | Bore diameter |
D | 184,15 mm | Outside diameter |
B | 9,525 mm | Width |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 23.000 N | Basic static load rating, radial |
nG | 1.820 1/min | Limiting speed |
≈m | 310 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 172,1 mm | Shoulder diameter inner ring |
D1 | 177,1 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.