Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:01:22 GMT+0000 (Coordinated Universal Time)


ZM150
Precision locknut
Precision locknut ZM, accessory ZM..
Yerine geçer
ZM 150


Main Dimensions & Performance Data
d | M150X2 | Thread |
D | 195 mm | Outside diameter |
h | 26 mm | Height |
MA | 38 Nm | Mounting torque set screw |
FaB | 750.000 N | Breaking load, axial |
ML | 900 Nm | Breakawag |
MAL | 650 Nm | Mounting torque reference |
MM | 188 kg*cm2 | Mass moment of inertia |
≈m | 2,24 kg | Ağırlık |
Dimensions
d1 | 171 mm | Plant diameter outside |
t | 6 mm | Hight retaining slot |
b | 14 mm | Width retaining slot |
c | 13 mm | Distance bore |
m | M12 | Threaded - threaded pin |
İndirmeler:


Tümü
Tümü

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe

2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承
Son görüntülenen ürünler

Wait to see recently viewed products