Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:17:30 GMT+0000 (Coordinated Universal Time)


ZKLR1244-2RS
Flanged housing unit
Angular contact ball bearing units ZKLR..-2RS, double direction, for screw mounting, lip seals on both sides
Tercih edilen ürün



Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,007 mm | Bore diameter lower tolerance | |
D | 35,45 mm | Outside diameter bearing pot |
0,03 mm | Outside diameter bearing pot upper tolerance | |
-0,01 mm | Outside diameter bearing pot lower tolerance | |
B | 20 mm | Width, inner ring |
0,25 mm | Inner ring width upper tolerance | |
-0,25 mm | Inner ring width lower tolerance | |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 8.500 N | Basic static load rating, radial |
Ca | 13.200 N | Basic dynamic load rating, axial |
C0a | 17.900 N | Basic static load rating, axial |
Cur | 445 N | Fatigue load limit, radial |
MRL | 0,16 Nm | Bearing friction torque |
≈m | 0,12 kg | Ağırlık |
Mounting dimensions
da | 14 mm | Diameter shaft shoulder |
Dai | 27 mm | Support diameter outer ring inside |
Daa min | 32 mm | Minimum support diameter outer ring outside |
M6 | Screw size | |
n | 4 | Number of screws |
t1 | 0,2 mm | Position bore in the housing |
Dimensions
d1 | 16,6 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
d2 | 6,6 mm | Fixing boring diameter |
A1 | 44 mm | Flange width |
A2 | 50 mm | Height flange |
m | 38 mm | Bore distance height |
n | 32 mm | Bore distance width |
H | 22 mm | Height housing |
0 mm | Height housing upper tolerance | |
-0,5 mm | Height housing lower tolerance |
Additional information
caL | 170 N/µm | Rigidity axial |
Mm | 0,0102 kg*cm2 | Mass moment of inertia |
7 µm | Axial runout | |
ZM12 | Locknut 1 | |
MA | 8 Nm | Tightening torque nut |
İndirmeler:
Mevcut ürün modeliniz
Sealing | 2RS | Contact lip seals on both sides |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Deutsch
Einbau von Wälzlagern - Einbau von Werkzeugmaschinenlagerungen

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch