Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:00:09 GMT+0000 (Coordinated Universal Time)



ZKLN1545-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
Yerine geçer
ZKLN 1545.2Z, ZKLN1545-2Z
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 45 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,01 mm | Outside diameter lower tolerance | |
B | 25 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 19.800 N | Basic dynamic load rating, axial |
C0a | 28.500 N | Basic static load rating, axial |
Cua | 1.730 N | Fatigue load limit, axial |
nG Grease | 10.800 1/min | Limiting speed for grease lubrication |
nϑ | 7.000 1/min | Thermally safe operating speed |
MR | 0,1 Nm | Bearing frictional torque |
≈m | 0,219 kg | Ağırlık |
Mounting dimensions
Da max | 35 mm | Maximum diameter of housing |
da min | 20 mm | Minimum diameter shaft |
Dimensions
d1 | 28 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 400 N/µm | Rigidity axial |
ckL | 65 Nm/mrad | Tilting rigidity |
Mm | 0,102 kg*cm2 | Mass moment of inertia |
2 µm | Axial runout | |
ZM15 | Recommended INA precision locknut for radial locking | |
AM15 | Recommended INA precision locknut for axial locking | |
MA | 10 Nm | Tightening torque for the recommended INA precision locknut |
5.484 N | Required locknut force axial |