Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:40:28 GMT+0000 (Coordinated Universal Time)


ZKLN3062-2RS-PE
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2RS-PE, Increased tolerances, double direction, lip seals on both sides
Yerine geçer
ZKLN 3062.2RS PE
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,01 mm | Bore diameter lower tolerance | |
D | 62 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,013 mm | Outside diameter lower tolerance | |
B | 28 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 29.000 N | Basic dynamic load rating, axial |
C0a | 64.000 N | Basic static load rating, axial |
Cua | 2.900 N | Fatigue load limit, axial |
nG Grease | 5.000 1/min | Limiting speed for grease lubrication |
nϑ | 2.200 1/min | Thermally safe operating speed |
MR | 0,5 Nm | Bearing frictional torque |
≈m | 0,415 kg | Ağırlık |
Mounting dimensions
Da max | 53 mm | Maximum diameter of housing |
da min | 40 mm | Minimum diameter shaft |
Dimensions
d1 | 45,5 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 850 N/µm | Rigidity axial |
ckL | 300 Nm/mrad | Tilting rigidity |
Mm | 0,73 kg*cm2 | Mass moment of inertia |
5 µm | Axial runout | |
ZM30 | Recommended INA precision locknut for radial locking | |
AM30 | Recommended INA precision locknut for axial locking | |
MA | 32 Nm | Tightening torque for the recommended INA precision locknut |
9.947 N | Required locknut force axial |