Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:07:17 GMT+0000 (Coordinated Universal Time)



ZKLN3572-2RS-2AP-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2RS-2AP-XL, matched pair, double direction, lip seals on both sides
Yerine geçer
ZKLN 3572.2RS 2AP, ZKLN3572-2RS-2AP
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 72 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,01 mm | Outside diameter lower tolerance | |
B | 68 mm | Width |
0 mm | Width upper tolerance | |
-0,5 mm | Width lower tolerance | |
Ca | 73.000 N | Basic dynamic load rating, axial |
C0a | 177.000 N | Basic static load rating, axial |
Cua | 10.800 N | Fatigue load limit, axial |
nG Grease | 4.400 1/min | Limiting speed for grease lubrication |
nϑ | 2.000 1/min | Thermally safe operating speed |
MR | 0,9 Nm | Bearing frictional torque |
≈m | 1,296 kg | Ağırlık |
Mounting dimensions
Da max | 62 mm | Maximum diameter of housing |
da min | 45 mm | Minimum diameter shaft |
Dimensions
d1 | 52 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.600 N/µm | Rigidity axial |
ckL | 900 Nm/mrad | Tilting rigidity |
Mm | 3,02 kg*cm2 | Mass moment of inertia |
2,5 µm | Axial runout | |
ZMA35/58 | Recommended INA precision locknut for radial locking | |
AM35/58 | Recommended INA precision locknut for axial locking | |
MA | 40 Nm | Tightening torque for the recommended INA precision locknut |
10.770 N | Required locknut force axial |