Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:57:24 GMT+0000 (Coordinated Universal Time)



ZKLF90190-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLF..-2Z, double direction, for screw mounting, gap seals on both sides
Yerine geçer
ZKLF 90190.2Z, ZKLF90190-2Z
Tercih edilen ürün
Ürün bilgisi






Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,008 mm | Bore diameter lower tolerance | |
D | 190 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,015 mm | Outside diameter lower tolerance | |
B | 55 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 149.000 N | Basic dynamic load rating, axial |
C0a | 395.000 N | Basic static load rating, axial |
Cua | 21.900 N | Fatigue load limit, axial |
nG Grease | 3.500 1/min | Limiting speed for grease lubrication |
nϑ | 2.300 1/min | Thermally safe operating speed |
MR | 2,3 Nm | Bearing frictional torque |
≈m | 7,806 kg | Ağırlık |
Mounting dimensions
Da max | 138 mm | Maximum diameter of housing |
da min | 116 mm | Minimum diameter shaft |
t1 | 0,2 mm | Position tolerance of bore in the housing |
M10 | Size of fixing screws | |
na | 8 | Number of holes in adjacent construction |
ta | 45 ° | Pitch separation angle of holes in adjacent construction |
M6 | Connection thread for lubrication |
Dimensions
d1 | 120 mm | Rib diameter inner ring |
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
J | 165 mm | Pitch circle diameter fixing holes |
d2 | 11 mm | Fixing holes diameter |
b | 3 mm | Width of extraction slot |
I | 45 mm | Distance of extraction slot |
n | 8 | Pitch quantity of fixing holes |
t | 45 ° | Pitch separation angle of fixing holes |
a | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.700 N/µm | Rigidity axial |
ckL | 4.400 Nm/mrad | Tilting rigidity |
Mm | 59,9 kg*cm2 | Mass moment of inertia |
3 µm | Axial runout | |
ZMA90/130 | Recommended INA precision locknut for radial locking | |
AM90 | Recommended INA precision locknut for axial locking | |
MA | 200 Nm | Tightening torque for the recommended INA precision locknut |
22.731 N | Required locknut force axial |