Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:14:48 GMT+0000 (Coordinated Universal Time)


ZARN90180-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 180 mm | Outside diameter |
H | 135 mm | Hight |
Ca | 325.000 N | Basic dynamic load rating, axial |
C0a | 1.030.000 N | Basic static load rating, axial |
Cr | 98.000 N | Basic dynamic load rating, radial |
C0r | 210.000 N | Basic static load rating, radial |
Cua | 95.000 N | Fatigue load limit, axial |
Cur | 29.000 N | Fatigue load limit, radial |
nG Oil | 1.800 1/min | Limiting speed for oil lubrication |
nG Grease | 700 1/min | Limiting speed for grease lubrication |
MRL | 10,5 Nm | Bearing friction torque |
≈m | 13,896 kg | Ağırlık |
Mounting dimensions
Da max | 161 mm | Maximum diameter of housing shoulder |
da min | 125 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 97,5 mm | Height outer ring over wave washer |
C | 35 mm | Width, outer ring |
D1 | 160 mm | Rip diameter shaft washer |
D2 | 130 mm | Heeldiameter wave washer long |
D3 | 158 mm | Outside diameter wave washer long |
B | 22,5 mm | Width, inner ring |
B1 | 47,5 mm | Width wave washer long |
B2 | 18 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 7.700 N/µm | Rigidity axial |
ckL | 14.500 Nm/mrad | Tilting stiffness |
Mm | 372 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA90/155 | Recommended INA precision locknut for radial locking (not included) |
axial | AM90 | Recommended INA precision locknut for axial locking (not included) |
MA | 960 Nm | Tightening torque nut |
100.669 N | Required locknut force | |
130X160X12 | Rotary shaft seal to DIN 3760 (not included) |
İndirmeler:
Mevcut ürün modeliniz
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Özellikleri


Tümü
Tümü

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe

2005-10-12 | Technische Produktinformation | TPI 100 | Deutsch
Lager für Gewindetriebe

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Deutsch
Montageanleitung ZKLN, ZKLF, ZKLFA, DKLFA

2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement

2006-07-2 | Technische Produktinformation | TPI 100 | Französisch
Paliers de vis à roulement

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Koreanisch
관리 방법 ZKLN, ZKLF, ZKLFA, DKLFA

2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Chinesisch
使用指南 ZKLN, ZKLF, ZKLFA, DKLFA

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Japanisch
取扱い説明書 ZKLN, ZKLF, ZKLFA, DKLFA
Son görüntülenen ürünler

Wait to see recently viewed products