Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:05:23 GMT+0000 (Coordinated Universal Time)


ZARN60120-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 120 mm | Outside diameter |
H | 82 mm | Hight |
Ca | 187.000 N | Basic dynamic load rating, axial |
C0a | 550.000 N | Basic static load rating, axial |
Cr | 44.500 N | Basic dynamic load rating, radial |
C0r | 92.000 N | Basic static load rating, radial |
Cua | 51.000 N | Fatigue load limit, axial |
Cur | 12.900 N | Fatigue load limit, radial |
nG Oil | 2.700 1/min | Limiting speed for oil lubrication |
nG Grease | 950 1/min | Limiting speed for grease lubrication |
MRL | 4,2 Nm | Bearing friction torque |
≈m | 3,77 kg | Ağırlık |
Mounting dimensions
Da max | 106 mm | Maximum diameter of housing shoulder |
da min | 90 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 53,5 mm | Height outer ring over wave washer |
C | 25 mm | Width, outer ring |
D1 | 105 mm | Rip diameter shaft washer |
B | 17,5 mm | Width, inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 5.300 N/µm | Rigidity axial |
ckL | 4.300 Nm/mrad | Tilting stiffness |
Mm | 43,8 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA60/98 | Recommended INA precision locknut for radial locking (not included) |
axial | AM60 | Recommended INA precision locknut for axial locking (not included) |
MA | 250 Nm | Tightening torque nut |
41.144 N | Preload force axial |