Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:04:46 GMT+0000 (Coordinated Universal Time)


ZARN4580-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 80 mm | Outside diameter |
H | 60 mm | Hight |
Ca | 61.000 N | Basic dynamic load rating, axial |
C0a | 177.000 N | Basic static load rating, axial |
Cr | 38.000 N | Basic dynamic load rating, radial |
C0r | 74.000 N | Basic static load rating, radial |
Cua | 15.500 N | Fatigue load limit, axial |
Cur | 10.400 N | Fatigue load limit, radial |
nG Oil | 4.000 1/min | Limiting speed for oil lubrication |
nG Grease | 1.500 1/min | Limiting speed for grease lubrication |
MRL | 1,2 Nm | Bearing friction torque |
≈m | 1,134 kg | Ağırlık |
Mounting dimensions
Da max | 71 mm | Maximum diameter of housing shoulder |
da min | 60 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 42,5 mm | Height outer ring over wave washer |
C | 25 mm | Width, outer ring |
D1 | 70 mm | Rip diameter shaft washer |
B | 11,5 mm | Width, inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 3.000 N/µm | Rigidity axial |
ckL | 1.340 Nm/mrad | Tilting stiffness |
Mm | 5,33 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA45/68 | Recommended INA precision locknut for radial locking (not included) |
axial | AM45 | Recommended INA precision locknut for axial locking (not included) |
MA | 65 Nm | Tightening torque nut |
15.112 N | Preload force axial |