Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:35:15 GMT+0000 (Coordinated Universal Time)


ZARN3080-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Tercih edilen ürün



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 80 mm | Outside diameter |
H | 66 mm | Hight |
Ca | 107.000 N | Basic dynamic load rating, axial |
C0a | 265.000 N | Basic static load rating, axial |
Cr | 26.000 N | Basic dynamic load rating, radial |
C0r | 47.000 N | Basic static load rating, radial |
Cua | 22.900 N | Fatigue load limit, axial |
Cur | 6.800 N | Fatigue load limit, radial |
nG Oil | 4.400 1/min | Limiting speed for oil lubrication |
nG Grease | 1.300 1/min | Limiting speed for grease lubrication |
MRL | 2,1 Nm | Bearing friction torque |
≈m | 1,53 kg | Ağırlık |
Mounting dimensions
Da max | 69 mm | Maximum diameter of housing shoulder |
da min | 52 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 43 mm | Height outer ring over wave washer |
C | 20 mm | Width, outer ring |
D1 | 68 mm | Rip diameter shaft washer |
B | 14 mm | Width, inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 3.300 N/µm | Rigidity axial |
ckL | 1.100 Nm/mrad | Tilting stiffness |
Mm | 6,53 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA30/65 | Recommended INA precision locknut for radial locking (not included) |
axial | AM30 | Recommended INA precision locknut for axial locking (not included) |
MA | 75 Nm | Tightening torque nut |
24.287 N | Preload force axial |


Tümü
Tümü

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe

2005-10-12 | Technische Produktinformation | TPI 100 | Deutsch
Lager für Gewindetriebe

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Deutsch
Montageanleitung ZKLN, ZKLF, ZKLFA, DKLFA

2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement

2006-07-2 | Technische Produktinformation | TPI 100 | Französisch
Paliers de vis à roulement

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Koreanisch
관리 방법 ZKLN, ZKLF, ZKLFA, DKLFA

2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Chinesisch
使用指南 ZKLN, ZKLF, ZKLFA, DKLFA

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Japanisch