Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:49:03 GMT+0000 (Coordinated Universal Time)


ZARN3062-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
H | 50 mm | Hight |
Ca | 39.000 N | Basic dynamic load rating, axial |
C0a | 101.000 N | Basic static load rating, axial |
Cr | 24.300 N | Basic dynamic load rating, radial |
C0r | 41.500 N | Basic static load rating, radial |
Cua | 8.500 N | Fatigue load limit, axial |
Cur | 6.000 N | Fatigue load limit, radial |
nG Oil | 5.500 1/min | Limiting speed for oil lubrication |
nG Grease | 1.800 1/min | Limiting speed for grease lubrication |
MRL | 0,65 Nm | Bearing friction torque |
≈m | 0,601 kg | Ağırlık |
Mounting dimensions
Da max | 53 mm | Maximum diameter of housing shoulder |
da min | 44 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 35 mm | Height outer ring over wave washer |
C | 20 mm | Width, outer ring |
D1 | 52 mm | Rip diameter shaft washer |
B | 10 mm | Width, inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 2.200 N/µm | Rigidity axial |
ckL | 520 Nm/mrad | Tilting stiffness |
Mm | 1,46 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA30/52 | Recommended INA precision locknut for radial locking (not included) |
axial | AM30 | Recommended INA precision locknut for axial locking (not included) |
MA | 32 Nm | Tightening torque nut |
10.662 N | Preload force axial |