Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:51:44 GMT+0000 (Coordinated Universal Time)


ZARF3590-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARF..-L, double direction, for screw mounting, long shaft locating washer
Tercih edilen ürün
Ürün bilgisi





Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 90 mm | Outside diameter |
H | 70 mm | Hight |
Ca | 56.000 N | Basic dynamic load rating, axial |
C0a | 148.000 N | Basic static load rating, axial |
Cr | 26.000 N | Basic dynamic load rating, radial |
C0r | 47.000 N | Basic static load rating, radial |
Cua | 12.900 N | Fatigue load limit, axial |
Cur | 6.800 N | Fatigue load limit, radial |
nG Oil | 4.800 1/min | Limiting speed for oil lubrication |
nG Grease | 1.700 1/min | Limiting speed for grease lubrication |
MRL | 0,9 Nm | Bearing friction torque |
≈m | 1,134 kg | Ağırlık |
Mounting dimensions
Da max | 61 mm | Maximum diameter of housing shoulder |
da min | 43 mm | Minimum diameter shaft shoulder |
t1 | 0,1 mm | Position bore in the housing |
Dimensions
H1 | 51 mm | Height outer ring over wave washer |
C | 18 mm | Width, outer ring |
C1 | 10 mm | Distance to lubrication hole |
D1 | 60 mm | Rip diameter shaft washer |
D2 | 45 mm | Heeldiameter wave washer long |
D3 | 58 mm | Outside diameter wave washer long |
B | 11 mm | Width, wave washer |
B1 | 27 mm | Width wave washer long |
B2 | 13 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
d1 | 3,2 mm | Diameter lubrication hole |
J | 73 mm | Pitch circle diameter (holes) |
n | 12 | Number of screwing holes |
n x t | 30 ° | Split |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 2.600 N/µm | Rigidity axial |
ckL | 740 Nm/mrad | Tilting stiffness |
Mm | 3,21 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA35/58 | Recommended INA precision locknut for radial locking (not included) |
axial | AM35/58 | Locknut 2 |
MA | 40 Nm | Tightening torque nut |
12.143 N | Preload force axial | |
45X60X8 | Sealing ring | |
M6 | Screw size | |
na | 12 | Number of screws |
na x ta | 30 ° | Division (screwing holes) |
İndirmeler:
Mevcut ürün modeliniz
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Özellikleri
Son görüntülenen ürünler