Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:29:18 GMT+0000 (Coordinated Universal Time)


ZARF2068-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARF..-L, double direction, for screw mounting, long shaft locating washer
Tercih edilen ürün





Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 68 mm | Outside diameter |
H | 60 mm | Hight |
Ca | 33.500 N | Basic dynamic load rating, axial |
C0a | 76.000 N | Basic static load rating, axial |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 22.400 N | Basic static load rating, radial |
Cua | 6.400 N | Fatigue load limit, axial |
Cur | 3.400 N | Fatigue load limit, radial |
nG Oil | 7.000 1/min | Limiting speed for oil lubrication |
nG Grease | 2.000 1/min | Limiting speed for grease lubrication |
MRL | 0,5 Nm | Bearing friction torque |
≈m | 0,534 kg | Ağırlık |
Mounting dimensions
Da max | 43 mm | Maximum diameter of housing shoulder |
da min | 28 mm | Minimum diameter shaft shoulder |
t1 | 0,1 mm | Position bore in the housing |
Dimensions
H1 | 43 mm | Height outer ring over wave washer |
C | 14 mm | Width, outer ring |
C1 | 8 mm | Distance to lubrication hole |
D1 | 42 mm | Rip diameter shaft washer |
D2 | 30 mm | Heeldiameter wave washer long |
D3 | 40 mm | Outside diameter wave washer long |
B | 10 mm | Width, wave washer |
B1 | 24 mm | Width wave washer long |
B2 | 12 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
d1 | 3,2 mm | Diameter lubrication hole |
J | 53 mm | Pitch circle diameter (holes) |
n | 8 | Number of screwing holes |
n x t | 45 ° | Split |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.800 N/µm | Rigidity axial |
ckL | 230 Nm/mrad | Tilting stiffness |
Mm | 0,683 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA20/38 | Recommended INA precision locknut for radial locking (not included) |
axial | AM20 | Locknut 2 |
MA | 18 Nm | Tightening torque nut |
8.972 N | Preload force axial | |
30X42X7 | Sealing ring | |
M6 | Screw size | |
na | 8 | Number of screws |
na x ta | 45 ° | Division (screwing holes) |
İndirmeler:
Mevcut ürün modeliniz
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Özellikleri


Tümü
Tümü

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe

2005-10-12 | Technische Produktinformation | TPI 100 | Deutsch
Lager für Gewindetriebe

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Deutsch
Montageanleitung ZKLN, ZKLF, ZKLFA, DKLFA

2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement

2006-07-2 | Technische Produktinformation | TPI 100 | Französisch
Paliers de vis à roulement

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Koreanisch
관리 방법 ZKLN, ZKLF, ZKLFA, DKLFA

2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Chinesisch
使用指南 ZKLN, ZKLF, ZKLFA, DKLFA

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Japanisch