Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:00:07 GMT+0000 (Coordinated Universal Time)


ZARF1560-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARF..-L, double direction, for screw mounting, long shaft locating washer
Tercih edilen ürün





Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 60 mm | Outside diameter |
H | 53 mm | Hight |
Ca | 24.900 N | Basic dynamic load rating, axial |
C0a | 53.000 N | Basic static load rating, axial |
Cr | 13.000 N | Basic dynamic load rating, radial |
C0r | 17.500 N | Basic static load rating, radial |
Cua | 7.500 N | Fatigue load limit, axial |
Cur | 2.650 N | Fatigue load limit, radial |
nG Oil | 8.500 1/min | Limiting speed for oil lubrication |
nG Grease | 2.200 1/min | Limiting speed for grease lubrication |
MRL | 0,35 Nm | Bearing friction torque |
≈m | 405,6 g | Ağırlık |
Mounting dimensions
Da max | 36 mm | Maximum diameter of housing shoulder |
da min | 22 mm | Minimum diameter shaft shoulder |
t1 | 0,1 mm | Position bore in the housing |
Dimensions
H1 | 39 mm | Height outer ring over wave washer |
C | 14 mm | Width, outer ring |
C1 | 8 mm | Distance to lubrication hole |
D1 | 35 mm | Rip diameter shaft washer |
D2 | 24 mm | Heeldiameter wave washer long |
D3 | 34 mm | Outside diameter wave washer long |
B | 7,5 mm | Width, wave washer |
B1 | 20,5 mm | Width wave washer long |
B2 | 11 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
d1 | 3,2 mm | Diameter lubrication hole |
J | 46 mm | Pitch circle diameter (holes) |
n | 6 | Number of screwing holes |
n x t | 60 ° | Split |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.400 N/µm | Rigidity axial |
ckL | 110 Nm/mrad | Tilting stiffness |
Mm | 0,274 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA15/33 | Recommended INA precision locknut for radial locking (not included) |
axial | AM15 | Locknut 2 |
MA | 10 Nm | Tightening torque nut |
6.506 N | Preload force axial | |
24X35X7 | Sealing ring | |
M6 | Screw size | |
na | 6 | Number of screws |
na x ta | 60 ° | Division (screwing holes) |
İndirmeler:
Mevcut ürün modeliniz
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Özellikleri