Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:51:59 GMT+0000 (Coordinated Universal Time)


YRTSMA200
Axial/radial roller bearing
Axial/radial bearings, double direction, screw mounting, for higher speeds, with integrated absolute angular measuring system





Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,015 mm | Bore diameter lower tolerance | |
D | 300 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,018 mm | Outside diameter lower tolerance | |
H | 51 mm | Height |
Cr | 94.000 N | Basic dynamic load rating, radial |
C0r | 226.000 N | Basic static load rating, radial |
Ca | 155.000 N | Basic dynamic load rating, axial |
C0a | 840.000 N | Basic static load rating, axial |
nG | 1.160 1/min | Limiting speed |
≈m | 10 kg | Ağırlık |
Mounting dimensions
J | 215 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 285 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 7 mm | Fixing holes diameter inner ring |
d2 | 11 mm | Counterbore diameter of fixing holes |
a | 6,2 mm | Counterbore depth of fixing holes |
46 | Quantity of fixing holes inner ring | |
d3 | 7 mm | Fixing holes diameter outer ring |
45 | Quantity of fixing holes outer ring | |
n | 48 | Pitch quantity |
t | 7,5 ° | Pitch separation angle |
G | M8 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 14 Nm | Screw tightening torque |
2 | Quantity of retaining screws | |
t1 | 4 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 30 mm | Height contact face outer ring |
0,04 mm | Height contact face outerring H1 upper tolerance | |
-0,06 mm | Height contact face outerring H1 lower tolerance | |
H2 | 21 mm | Height contact face outer ring |
D1 max | 274,4 mm | Maximum diameter inner ring |
C | 15 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 4.000 N/µm | Axial rigidity of bearing position |
crL | 1.200 N/µm | Radial rigidity of bearing position |
ckL | 29.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 13.600 N/µm | Axial rigidity of rolling element set |
crL | 3.900 N/µm | Radial rigidity of rolling element set |
ckL | 101.000 Nm/mrad | Tilting rigidity of rolling element set |
Mm | 435 kg*cm2 | Mass moment of inertia for rotating outer ring |
Mm | 667 kg*cm2 | Mass moment of inertia for rotating inner ring |
İndirmeler:
Özellikleri