Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:21:45 GMT+0000 (Coordinated Universal Time)


YRTCM150-XL
Axial/radial roller bearing
Axial/radial bearings, double direction, screw mounting, with integrated angular measuring system



Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,013 mm | Bore diameter lower tolerance | |
D | 240 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,015 mm | Outside diameter lower tolerance | |
H | 41 mm | Height |
Cr | 74.000 N | Basic dynamic load rating, radial |
C0r | 146.000 N | Basic static load rating, radial |
Ca | 128.000 N | Basic dynamic load rating, axial |
C0a | 650.000 N | Basic static load rating, axial |
nG | 800 1/min | Limiting speed |
MR | 4 Nm | Bearing friction torque at 5 1/min |
≈m | 5,5 kg | Ağırlık |
Mounting dimensions
J | 165 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 225 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 7 mm | Fixing holes diameter inner ring |
d2 | 11 mm | Counterbore diameter of fixing holes |
a | 6,2 mm | Counterbore depth of fixing holes |
34 | Quantity of fixing holes inner ring | |
d3 | 7 mm | Fixing holes diameter outer ring |
33 | Quantity of fixing holes outer ring | |
n | 36 | Pitch quantity |
t | 10 ° | Pitch separation angle |
G | M8 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 14 Nm | Screw tightening torque |
2 | Quantity of retaining screws | |
t1 | 3 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 27 mm | Height contact face outer ring |
0,03 mm | Height contact face outerring H1 upper tolerance | |
-0,03 mm | Height contact face outerring H1 lower tolerance | |
H2 | 14 mm | Height contact face outer ring |
0,02 mm | Height contact face outerring H2 upper tolerance | |
-0,02 mm | Height contact face outerring H2 lower tolerance | |
HM | 10 mm | Height shaft washer |
D1 max | 214,5 mm | Maximum diameter inner ring |
DM | 213,82 mm | Diameter of dimensional scale on shaft locating washer |
C | 12 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 3.800 N/µm | Axial rigidity of bearing position |
crL | 3.200 N/µm | Radial rigidity of bearing position |
ckL | 18.600 Nm/mrad | Tilting rigidity of bearing position |
caL | 12.000 N/µm | Axial rigidity of rolling element set |
crL | 4.800 N/µm | Radial rigidity of rolling element set |
ckL | 61.000 Nm/mrad | Tilting rigidity of rolling element set |
İndirmeler:
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Deutsch
Axial-Radiallager mit integriertem Winkel-Mess-System

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Englisch
Axial/radial bearings with integral angular measuring system

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Italienisch
Cuscinetti per tavole girevoli YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Deutsch
Einbau von Wälzlagern - Einbau von Werkzeugmaschinenlagerungen

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2025-06-20 | Technische Produktinformation | TPI 120 | Deutsch
Genauigkeitslager für kombinierte Lasten

2021-08-9 | Anleitung (Montage, Betrieb) | MON 100 | Deutsch
Genauigkeitslager für kombinierte Lasten

2025-06-20 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Spanisch
Rodamientos para mesas giratorias YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Englisch
Rotary table bearings YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Französisch
Roulements de table tournante YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Deutsch
Rundtischlager YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2025-06-20 | Technische Produktinformation | TPI 120 | Koreanisch
복합 하중용 고정밀 베어링

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Koreanisch
회전 테이블 베어링 YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Japanisch
ロータリーテーブルベアリング YRT、RTC、 ZKLDF、ZKXD

2025-06-20 | Technische Produktinformation | TPI 120 | Chinesisch
承受组合载荷的高精密轴承

2022-11-24 | Anleitung (Montage, Betrieb) | MON 100 | Japanisch
複合荷重のための高精度ベアリング

2025-06-20 | Technische Produktinformation | TPI 120 | Japanisch
複合荷重向け高精度軸受

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Chinesisch