Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:03:08 GMT+0000 (Coordinated Universal Time)



YRTC650-XL
Axial/radial roller bearing
Axial/radial bearings, double direction, for screw mounting


Main Dimensions & Performance Data
d | 650 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,038 mm | Bore diameter lower tolerance | |
D | 870 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,05 mm | Outside diameter lower tolerance | |
H | 122 mm | Height |
Cr | 455.000 N | Basic dynamic load rating, radial |
C0r | 1.300.000 N | Basic static load rating, radial |
Ca | 910.000 N | Basic dynamic load rating, axial |
C0a | 6.800.000 N | Basic static load rating, axial |
nG | 70 1/min | Limiting speed |
MR | 70 Nm | Bearing friction torque at 5 1/min |
≈m | 165 kg | Ağırlık |
Mounting dimensions
J | 680 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 830 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 14 mm | Fixing holes diameter inner ring |
d2 | 20 mm | Counterbore diameter of fixing holes |
a | 13 mm | Counterbore depth of fixing holes |
46 | Quantity of fixing holes inner ring | |
d3 | 14 mm | Fixing holes diameter outer ring |
42 | Quantity of fixing holes outer ring | |
n | 48 | Pitch quantity |
t | 7,5 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
6 | Quantity of threaded extraction hole | |
MA | 116 Nm | Screw tightening torque |
2 | Quantity of retaining screws | |
t1 | 10 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 78 mm | Height contact face outer ring |
0,25 mm | Height contact face outerring H1 upper tolerance | |
-0,25 mm | Height contact face outerring H1 lower tolerance | |
H2 | 44 mm | Height contact face outer ring |
0,25 mm | Height contact face outerring H2 upper tolerance | |
-0,25 mm | Height contact face outerring H2 lower tolerance | |
D1 max | 800 mm | Maximum diameter inner ring |
C | 34 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 20.600 N/µm | Axial rigidity of bearing position |
crL | 7.300 N/µm | Radial rigidity of bearing position |
ckL | 1.193.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 51.400 N/µm | Axial rigidity of rolling element set |
crL | 8.200 N/µm | Radial rigidity of rolling element set |
ckL | 3.554.000 Nm/mrad | Tilting rigidity of rolling element set |
İndirmeler:
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2025-06-20 | Technische Produktinformation | TPI 120 | Italienisch
Cuscinetti di precisione per carichi combinati

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Italienisch
Cuscinetti per tavole girevoli YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Deutsch
Einbau von Wälzlagern - Einbau von Werkzeugmaschinenlagerungen

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2025-06-20 | Technische Produktinformation | TPI 120 | Deutsch
Genauigkeitslager für kombinierte Lasten

2021-08-9 | Anleitung (Montage, Betrieb) | MON 100 | Deutsch
Genauigkeitslager für kombinierte Lasten

2025-06-20 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2025-06-20 | Technische Produktinformation | TPI 120 | Spanisch
Rodamientos de precisión para cargas combinadas

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Spanisch
Rodamientos para mesas giratorias YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Englisch
Rotary table bearings YRT, RTC, ZKLDF, ZKXDF

2025-06-20 | Technische Produktinformation | TPI 120 | Französisch
Roulements de précision pour charges combinées

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Französisch
Roulements de table tournante YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Deutsch
Rundtischlager YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2025-06-20 | Technische Produktinformation | TPI 120 | Koreanisch
복합 하중용 고정밀 베어링

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Koreanisch
회전 테이블 베어링 YRT, RTC, ZKLDF, ZKXDF

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Japanisch
ロータリーテーブルベアリング YRT、RTC、 ZKLDF、ZKXD

2025-06-20 | Technische Produktinformation | TPI 120 | Chinesisch
承受组合载荷的高精密轴承

2022-11-24 | Anleitung (Montage, Betrieb) | MON 100 | Japanisch
複合荷重のための高精度ベアリング

2025-06-20 | Technische Produktinformation | TPI 120 | Japanisch
複合荷重向け高精度軸受

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Chinesisch
转台轴承 YRT, RTC, ZKLDF, ZKXDF
Son görüntülenen ürünler

Wait to see recently viewed products