Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:52:31 GMT+0000 (Coordinated Universal Time)


XU120222
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings without gear teeth, sealed on both sides
Tercih edilen ürün

Main Dimensions & Performance Data
di | 140 mm | Bore Diameter |
0,3 mm | Bore diameter upper tolerance | |
0 mm | Bore diameter lower tolerance | |
Da | 300 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,2 mm | Outside diameter lower tolerance | |
H | 36 mm | Height |
≈m | 11,15 kg | Ağırlık |
Dimensions
Di | 224 mm | Inner diameter outer ring |
ha | 30 mm | Height outer ring |
La | 270 mm | Pitchcircle diameter fixing holes outer ring |
na | 12 | Number of fixing holes in outer ring |
da | 220 mm | Outside diameter inner ring |
hi | 30 mm | Height of inner ring |
dB | 18 mm | Fixing bore |
Li | 170 mm | Pitchcircle diameter fixing holes inner ring |
ni | 12 | Number of fixing holes in inner ring |
M16 | Tread fixing bore | |
0,01 mm | Normal radial clearance min. | |
0,03 mm | Normal radial clearance max. | |
0,02 mm | Normal axial tilting clearance min. | |
0,06 mm | Normal axial tilting clearance max. |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 116.000 N | Basic dynamic load rating, axial |
Cr | 83.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 305.000 N | Basic static load rating, axial |
C0r | 149.000 N | Basic static load rating, radial (for radial load only) |
Fr zu. | 65.500 N | Max. radial load screws |
İndirmeler:
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin