Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:13:28 GMT+0000 (Coordinated Universal Time)


XSU080258
Slewing ring, Crossed roller bearing, without gear teeth
Crossed roller bearings standard series 08, without gear teeth, lamellar seals on both sides
Tercih edilen ürün

Main Dimensions & Performance Data
di | 220 mm | Bore Diameter |
0,029 mm | Bore diameter upper tolerance | |
0 mm | Bore diameter lower tolerance | |
Da | 295 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,032 mm | Outside diameter lower tolerance | |
H | 25,4 mm | Height |
≈m | 4,85 kg | Ağırlık |
Dimensions
Di | 264 mm | Inner diameter outer ring |
ha | 24,8 mm | Height outer ring |
La | 280 mm | Pitchcircle diameter fixing holes outer ring |
na | 24 | Number of fixing holes in outer ring |
da | 249 mm | Outside diameter inner ring |
hi | 24,8 mm | Height of inner ring |
dB | 6,8 mm | Fixing bore |
dS | 11 mm | Counterbore diameter of fixing holes |
tS | 6,8 mm | Counterbore depth of fixing holes |
Li | 235 mm | Pitchcircle diameter fixing holes inner ring |
ni | 24 | Number of fixing holes in inner ring |
rgroove | 5 mm | Groove radius |
0,01 mm | Running accuracy A (related to the raceway) |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 83.000 N | Basic dynamic load rating, axial |
Cr | 59.000 N | Basic dynamic load rating, radial (for radial load only) |
C0a | 370.000 N | Basic static load rating, axial |
C0r | 181.000 N | Basic static load rating, radial (for radial load only) |
nG | 148 1/min | Limiting speed |
Fr zu. | 16.400 N | Max. radial load screws |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin