Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:42:37 GMT+0000 (Coordinated Universal Time)


XA200352-H
Slewing ring, crossed roller bearing, external gear teeth
Crossed roller bearings with external gear teeth, sealed

Main Dimensions & Performance Data
d1 | 274 mm | Bore Diameter |
diZT | 274 mm | Diameter centring inner ring |
0,081 mm | Diameter centring inner ring upper tolerance | |
0 mm | Diameter centring inner ring lower tolerance | |
t | 17 mm | Length centering inner ring |
Da | 462 mm | Outside Diameter |
Di ZT | 380 mm | Diameter centring outer ring |
0 mm | Diameter centring outer ring upper tolerance | |
-0,089 mm | Diameter centring outer ring lower tolerance | |
T | 11 mm | Length centering outer ring |
H | 59 mm | Height |
≈m | 34,5 kg | Ağırlık |
Dimensions
Di | 353 mm | Inner diameter outer ring |
ha | 54 mm | Width outer ring |
La | 407 mm | Pitchcircle diameter fixing holes outer ring |
na | 24 | Number of fixing holes in outer ring |
b | 30 mm | Width gearing |
m | 6 mm | Modul of gearing |
z | 75 | Number of teeth |
d0 | 450 mm | Pitch circle diameter gearing |
Fz norm | 20.900 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 34.500 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
da | 351 mm | Outside diameter inner ring |
dB | 14 mm | Fixing bore |
Li | 298 mm | Pitchcircle diameter fixing holes inner ring |
ni | 24 | Number of fixing holes in inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 315.000 N | Basic dynamic load rating, axial |
C0a | 780.000 N | Basic static load rating, axial |
Cr | 225.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 380.000 N | Basic static load rating, radial (for radial load only) |
VSPmax | 0,02 mm | Maximum bearing preload |
VSPmin | 0 mm | Min. bearing preload |
Fr zul | 99.100 N | Max. radial load fixing screws (friction locking) |
İndirmeler:
Mevcut ürün modeliniz
Gearing | H | Hardened gear teeth on bearing ring |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin