Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:30:47 GMT+0000 (Coordinated Universal Time)


WS22311-E1-XL-K-2RSR
Spherical Roller Bearing
Sealed spherical roller bearings WS223..-E1, lip seals on both sides, for continuous casting machines


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 49 mm | Width |
Cr | 265.000 N | Basic dynamic load rating, radial |
C0r | 260.000 N | Basic static load rating, radial |
Cur | 24.600 N | Fatigue load limit, radial |
nG | 1.460 1/min | Limiting speed |
≈m | 2,9 kg | Ağırlık |
Mounting dimensions
da min | 64,8 mm | Minimum diameter shaft shoulder |
da max | 64,8 mm | Maximum diameter of shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
db min | 61 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 104,1 mm | Bore diameter outer ring |
d2 | 64,8 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,36 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,89 | Dynamic axial load factor |
Y2 | 2,81 | Dynamic axial load factor |
Y0 | 1,84 | Static axial load factor |
Additional information
H3311-T-WS | Adapter sleeve | |
AH3311 | Withdrawal sleeve |
İndirmeler:
Mevcut ürün modeliniz
Design | E1 | Without central rip |
Bore type | K | Tapered, taper 1:12 |
Cage | JPA | Sheet metal cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Sealing | 2RSR | Seals on both sides, normal temperature |
Sealing - excess width | WS | Sealing - excess width |
Özellikleri
Üzgünüz...
"Şu anda bu ürün için kullanılabilir bir CAD dosyası yok. CAD kullanıma sunulduğunda bilgilendirilmek istiyorsanız, oturum açın veya ücretsiz olarak kaydolun."
Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch