Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:22:05 GMT+0000 (Coordinated Universal Time)



WS22311-E1-XL-2RSR
Spherical Roller Bearing
Yerine geçer
WS22311-E1-2RSR
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 49 mm | Width |
Cr | 265.000 N | Basic dynamic load rating, radial |
C0r | 260.000 N | Basic static load rating, radial |
Cur | 24.600 N | Fatigue load limit, radial |
nG | 1.460 1/min | Limiting speed |
≈m | 2,6 kg | Ağırlık |
Mounting dimensions
da min | 64,8 mm | Minimum diameter shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 104,1 mm | Bore diameter outer ring |
d2 | 64,8 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,36 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,89 | Dynamic axial load factor |
Y2 | 2,81 | Dynamic axial load factor |
Y0 | 1,84 | Static axial load factor |