Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:21:18 GMT+0000 (Coordinated Universal Time)



WS22308-E1-XL-2RSR
Spherical Roller Bearing
Yerine geçer
WS22308-E1-2RSR
Tercih edilen ürün


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 38 mm | Width |
Cr | 156.000 N | Basic dynamic load rating, radial |
C0r | 149.000 N | Basic static load rating, radial |
Cur | 13.500 N | Fatigue load limit, radial |
nG | 1.890 1/min | Limiting speed |
≈m | 1,16 kg | Ağırlık |
Mounting dimensions
da min | 48,9 mm | Minimum diameter shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 78,1 mm | Bore diameter outer ring |
d2 | 48,9 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,36 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,86 | Dynamic axial load factor |
Y2 | 2,77 | Dynamic axial load factor |
Y0 | 1,82 | Static axial load factor |
Mevcut ürün modeliniz
Design | E1 | Without central rip |
Bore type | Z | Cylindrical |
Cage | JPA | Sheet metal cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Sealing | 2RSR | Seals on both sides, normal temperature |
Sealing - excess width | WS | Sealing - excess width |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products