Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:01:17 GMT+0000 (Coordinated Universal Time)



WS22207-E1-XL-K-2RSR
Spherical Roller Bearing
Spherical roller bearing WS222..-E1-XL-K-2RSR, symmetric with cage guidance ring
Ürün bilgisi


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 28 mm | Width |
Cr | 89.000 N | Basic dynamic load rating, radial |
C0r | 81.000 N | Basic static load rating, radial |
Cur | 9.700 N | Fatigue load limit, radial |
nG | 2.700 1/min | Limiting speed |
≈m | 0,6 kg | Ağırlık |
Mounting dimensions
da min | 40,1 mm | Minimum diameter shaft shoulder |
da max | 40,1 mm | Maximum diameter of shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
db min | 39 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 64,2 mm | Bore diameter outer ring |
d2 | 40,1 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 4,8 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,21 | Dynamic axial load factor |
Y2 | 3,29 | Dynamic axial load factor |
Y0 | 2,16 | Static axial load factor |
Additional information
H2207-T-WS | Adapter sleeve | |
AH2207-WS | Withdrawal sleeve |