Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:22:22 GMT+0000 (Coordinated Universal Time)



WS22224-E1-XL-2RSR
Spherical Roller Bearing
Sealed spherical roller bearings WS222..-E1, lip seals on both sides, for continuous casting machines
Yerine geçer
WS22224-E1-2RSR
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 69 mm | Width |
Cr | 640.000 N | Basic dynamic load rating, radial |
C0r | 740.000 N | Basic static load rating, radial |
Cur | 73.000 N | Fatigue load limit, radial |
nG | 920 1/min | Limiting speed |
≈m | 9,992 kg | Ağırlık |
Mounting dimensions
da min | 132 mm | Minimum diameter shaft shoulder |
Da max | 203,4 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 203,4 mm | Bore diameter outer ring |
d2 | 136,8 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,71 | Dynamic axial load factor |
Y2 | 4,04 | Dynamic axial load factor |
Y0 | 2,65 | Static axial load factor |
