Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:22:16 GMT+0000 (Coordinated Universal Time)



WS22214-E1-XL-2RSR
Spherical Roller Bearing
Sealed spherical roller bearings WS222..-E1, lip seals on both sides, for continuous casting machines
Yerine geçer
WS22214-E1-2RSR
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 38 mm | Width |
Cr | 211.000 N | Basic dynamic load rating, radial |
C0r | 226.000 N | Basic static load rating, radial |
Cur | 28.500 N | Fatigue load limit, radial |
nG | 1.670 1/min | Limiting speed |
≈m | 1,897 kg | Ağırlık |
Mounting dimensions
da min | 82,5 mm | Minimum diameter shaft shoulder |
Da max | 116 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 113,5 mm | Bore diameter outer ring |
d2 | 82,5 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,95 | Dynamic axial load factor |
Y2 | 4,4 | Dynamic axial load factor |
Y0 | 2,89 | Static axial load factor |