Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:41:49 GMT+0000 (Coordinated Universal Time)


VU300574
Slewing ring, 4 point contact bearing, without gear teeth
Four point contact bearings without gear teeth, sealed on both sides
Yeniden imal edilebilir

Main Dimensions & Performance Data
di | 468 mm | Inner diameter inner ring |
0,8 mm | Inner diameter inner ring lower tolerance | |
0,8 mm | Inner diameter inner ring upper tolerance | |
H | 68 mm | Height |
Da | 680 mm | Outside Diameter |
0,8 mm | Outside diameter lower tolerance | |
0,8 mm | Outside diameter upper tolerance | |
ha | 61 mm | Width outer ring |
hi | 61 mm | Width inner ring |
0,08 mm | Normal radial clearance min. | |
0,3 mm | Normal radial clearance max. | |
0,13 mm | Normal axial clearance min. | |
0,49 mm | Normal axial clearance max. | |
≈m | 82 kg | Ağırlık |
Dimensions
Di | 572 mm | Inner diameter outer ring |
da | 576 mm | Outside diameter inner ring |
dB | 22 mm | Fixing bore |
La | 640 mm | Pitchcircle diameter fixing holes outer ring |
na | 20 | Number of fixing holes in outer ring |
Li | 508 mm | Pitchcircle diameter fixing holes inner ring |
ni | 20 | Number of fixing holes in inner ring |
Fr zul | 242.000 N | Max. radial load fixing screws (friction locking) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 420.000 N | Basic dynamic load rating, axial |
C0a | 1.480.000 N | Basic static load rating, axial |
Cr | 380.000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 680.000 N | Basic static load rating, radial (for radial load only) |
İndirmeler:
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin