Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:13:23 GMT+0000 (Coordinated Universal Time)


VU130225
Slewing ring, 4 point contact bearing, without gear teeth
Four point contact bearings without gear teeth, sealed on both sides
Tercih edilen ürün

Main Dimensions & Performance Data
di | 200 mm | Inner diameter inner ring |
0 mm | Inner diameter inner ring lower tolerance | |
0,03 mm | Inner diameter inner ring upper tolerance | |
H | 24 mm | Height |
Da | 290 mm | Outside Diameter |
ha | 24 mm | Width outer ring |
hi | 24 mm | Width inner ring |
0,02 mm | Normal radial clearance min. | |
0,06 mm | Normal radial clearance max. | |
0,05 mm | Normal axial clearance min. | |
0,16 mm | Normal axial clearance max. | |
≈m | 5,46 kg | Ağırlık |
Dimensions
Di | 237,6 mm | Inner diameter outer ring |
da | 213 mm | Outside diameter inner ring |
M12 | Tread fixing bore | |
La | 270 mm | Pitchcircle diameter fixing holes outer ring |
na | 6 | Number of fixing holes in outer ring |
Fr zul | 19.800 N | Max. radial load fixing screws (friction locking) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 48.000 N | Basic dynamic load rating, axial |
C0a | 203.000 N | Basic static load rating, axial |
Cr | 43.500 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 93.000 N | Basic static load rating, radial (for radial load only) |
İndirmeler:
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin