Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:04:59 GMT+0000 (Coordinated Universal Time)


VSA250755-N
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth
Yeniden imal edilebilir

Main Dimensions & Performance Data
di | 655 mm | Bore Diameter |
H | 80 mm | Height |
Da | 898 mm | Outside Diameter |
ha | 71 mm | Width outer ring |
hi | 54 mm | Height of inner ring |
0,03 mm | Normal radial clearance min. | |
0,13 mm | Normal radial clearance max. | |
0,05 mm | Normal axial clearance min. | |
0,24 mm | Normal axial clearance max. | |
≈m | 127,1 kg | Ağırlık |
Dimensions
Di | 753 mm | Inner diameter outer ring |
da | 757 mm | Outside diameter inner ring |
ni | 24 | Number of fixing holes in inner ring |
Li | 695 mm | Pitchcircle diameter fixing holes inner ring |
dB | 22 mm | Fixing bore |
na | 24 | Number of fixing holes in outer ring |
La | 816 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M20 | Tread fixing bore |
Gl | 40 mm | Thread depth fixing hole |
Fr zul | 290.400 N | Max. radial load fixing screws (friction locking) |
d0 | 882 mm | Pitch circle diameter gearing |
m | 9 mm | Modul of gearing |
z | 98 | Number of teeth |
Fz norm | 55.100 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 80.200 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 395.000 N | Basic dynamic load rating, axial |
C0a | 2.700.000 N | Basic static load rating, axial |
Cr | 360.000 N | Basic dynamic load rating, radial |
C0r | 1.230.000 N | Basic static load rating, radial |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin