Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:43:57 GMT+0000 (Coordinated Universal Time)


VRE306-F
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings
Ürün bilgisi


Main Dimensions & Performance Data
d | 30 mm | Shaft diameter |
a | 160 mm | Length base |
h1 | 98 mm | Height |
g2 | 225 mm | Total width with cover |
≈m | 9 kg | Ağırlık |
Dimensions
B | 19 mm | Width |
b | 40 mm | Width base |
c | 18 mm | Heigth base |
D | 72 mm | Outside diameter bearing |
d2 | 40 mm | Shaft diameter shoulder |
d4 | 24 mm | Shaft dieameter outside |
e | 172,25 mm | Locking collar width |
h | 50 mm | Center heigth |
m | 130 mm | Distance fixing bore |
n | 150 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 345 mm | Length shaft total |
w3 | 50 mm | Length shaft tap |
w4 | 103,25 mm | Lenght shaft end |
w5 | 139,25 mm | Length shaft shoulder |
w7 | 102,5 mm | Lenght shaft end |
Additional information
6306-C3 | Bearing designation | |
6306-C3 | Reference bearing designation | |
VR306-F | Housing |
İndirmeler:
Son görüntülenen ürünler