Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:00:17 GMT+0000 (Coordinated Universal Time)


VRE324-E
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 120 mm | Shaft diameter |
a | 500 mm | Length base |
h1 | 320 mm | Height |
g2 | 705 mm | Total width with cover |
≈m | 301,3 kg | Ağırlık |
Dimensions
B | 55 mm | Width |
b | 100 mm | Width base |
c | 40 mm | Heigth base |
D | 260 mm | Outside diameter bearing |
d2 | 140 mm | Shaft diameter shoulder |
d4 | 110 mm | Shaft dieameter outside |
e | 548 mm | Locking collar width |
h | 160 mm | Center heigth |
m | 410 mm | Distance fixing bore |
n | 540 mm | Bore distance width |
s | M30 | Size of fixing screws |
w1 | 1.160 mm | Length shaft total |
w2 | 210 mm | Distance shaft end |
w3 | 213 mm | Length shaft tap |
w4 | 317,5 mm | Lenght shaft end |
w5 | 470 mm | Length shaft shoulder |
w7 | 372,5 mm | Lenght shaft end |
Additional information
NU324-E-TVP2-C3 | Bearing designation | |
NU324-E-TVP2-C3 + 6324-C3 | Reference bearing designation | |
VR324-E | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products