Arama teriminizle ilgili ürün sayfasına yönlendirildiniz.
Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:43:58 GMT+0000 (Coordinated Universal Time)

MP-40200
Deep groove ball bearing puller, 4-arm
BETEX MP-40200, Pulling device for simultaneous removal of deep groove ball bearings from the shaft and from the housing – or only from a haft fitted with a tight fit on the inner ring, for up to 13 standard deep groove ball bearings of defined sizes with bore diameters of 20 to 60 mm
Ürün bilgisi
Dimensions
A21 | 196 mm | Length puller arms no. 21 |
A22 | 196 mm | Length puller arms no. 22 |
505 x 480 x 120 | Dimensions case (mm) | |
≈m | 1,83 kg | Ağırlık |
Additional information
6007, 6008, 6009, 6010, 16011, 6011, 6012, 6206*, 6207*, 6304*, 6305*, 6306*, 62/28 | Suitable for bearing types | |
bearings marked with * are removed with the aid of a suitable support ring, which prevents the claws from slipping | Note | |
Claws of the puller arms are placed between inner and outer ring and grip the ball track of the outer ring, removing of sealed bearings possible after prior removal of the seal | Use | |
Threaded spindle with head and hand lever, 2 sets of 4 puller arms each, 3 support rings, selection aid table, carrying case | Delivery scope |
İndirmeler:
Mevcut ürün modeliniz
Version | SP | Single product |
Son görüntülenen ürünler