Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:34:01 GMT+0000 (Coordinated Universal Time)


VRE316-E
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 80 mm | Shaft diameter |
a | 320 mm | Length base |
h1 | 217 mm | Height |
g2 | 550 mm | Total width with cover |
≈m | 106,8 kg | Ağırlık |
Dimensions
B | 39 mm | Width |
b | 80 mm | Width base |
c | 30 mm | Heigth base |
D | 170 mm | Outside diameter bearing |
d2 | 95 mm | Shaft diameter shoulder |
d4 | 70 mm | Shaft dieameter outside |
e | 430 mm | Locking collar width |
h | 112 mm | Center heigth |
m | 260 mm | Distance fixing bore |
n | 420 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 861 mm | Length shaft total |
w2 | 140 mm | Distance shaft end |
w3 | 143 mm | Length shaft tap |
w4 | 227,5 mm | Lenght shaft end |
w5 | 367 mm | Length shaft shoulder |
w7 | 266,5 mm | Lenght shaft end |
Additional information
NU316-E-TVP2-C3 | Bearing designation | |
NU316-E-TVP2-C3 + 6316-C3 | Reference bearing designation | |
VR316-E | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch