Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:22:21 GMT+0000 (Coordinated Universal Time)


VRE309-E
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 45 mm | Shaft diameter |
a | 210 mm | Length base |
h1 | 135 mm | Height |
g2 | 343 mm | Total width with cover |
≈m | 25,3 kg | Ağırlık |
Dimensions
B | 25 mm | Width |
b | 52 mm | Width base |
c | 22 mm | Heigth base |
D | 100 mm | Outside diameter bearing |
d2 | 55 mm | Shaft diameter shoulder |
d4 | 38 mm | Shaft dieameter outside |
e | 257 mm | Locking collar width |
h | 70 mm | Center heigth |
m | 170 mm | Distance fixing bore |
n | 250 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 527 mm | Length shaft total |
w2 | 80 mm | Distance shaft end |
w3 | 82 mm | Length shaft tap |
w4 | 145 mm | Lenght shaft end |
w5 | 212 mm | Length shaft shoulder |
w7 | 170 mm | Lenght shaft end |
Additional information
NU309-E-TVP2-C3 | Bearing designation | |
NU309-E-TVP2-C3 + 6309-C3 | Reference bearing designation | |
VR309-E | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch