Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:41:50 GMT+0000 (Coordinated Universal Time)


VRE306-E
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 30 mm | Shaft diameter |
a | 160 mm | Length base |
h1 | 98 mm | Height |
g2 | 225 mm | Total width with cover |
≈m | 9,4 kg | Ağırlık |
Dimensions
B | 19 mm | Width |
b | 40 mm | Width base |
c | 18 mm | Heigth base |
D | 72 mm | Outside diameter bearing |
d2 | 40 mm | Shaft diameter shoulder |
d4 | 24 mm | Shaft dieameter outside |
e | 155 mm | Locking collar width |
h | 50 mm | Center heigth |
m | 130 mm | Distance fixing bore |
n | 150 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 349 mm | Length shaft total |
w2 | 50 mm | Distance shaft end |
w3 | 52 mm | Length shaft tap |
w4 | 104 mm | Lenght shaft end |
w5 | 122 mm | Length shaft shoulder |
w7 | 123 mm | Lenght shaft end |
Additional information
NU306-E-TVP2-C3 | Bearing designation | |
NU306-E-TVP2-C3 + 6306-C3 | Reference bearing designation | |
VR306-E | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch