Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:06:56 GMT+0000 (Coordinated Universal Time)


VRE305-E
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 25 mm | Shaft diameter |
a | 155 mm | Length base |
h1 | 87 mm | Height |
g2 | 198 mm | Total width with cover |
≈m | 7,5 kg | Ağırlık |
Dimensions
B | 17 mm | Width |
b | 35 mm | Width base |
c | 16 mm | Heigth base |
D | 62 mm | Outside diameter bearing |
d2 | 35 mm | Shaft diameter shoulder |
d4 | 19 mm | Shaft dieameter outside |
e | 132 mm | Locking collar width |
h | 45 mm | Center heigth |
m | 120 mm | Distance fixing bore |
n | 135 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 298 mm | Length shaft total |
w2 | 40 mm | Distance shaft end |
w3 | 42 mm | Length shaft tap |
w4 | 90 mm | Lenght shaft end |
w5 | 101 mm | Length shaft shoulder |
w7 | 107 mm | Lenght shaft end |
Additional information
NU305-E-TVP2-C3 | Bearing designation | |
NU305-E-TVP2-C3 + 6305-C3 | Reference bearing designation | |
VR305-E | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products