Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:27:49 GMT+0000 (Coordinated Universal Time)


VRE319-C
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings
Ürün bilgisi



Main Dimensions & Performance Data
d | 95 mm | Shaft diameter |
a | 400 mm | Length base |
h1 | 248 mm | Height |
g2 | 633 mm | Total width with cover |
≈m | 164 kg | Ağırlık |
Dimensions
B | 45 mm | Width |
b | 90 mm | Width base |
c | 35 mm | Heigth base |
D | 200 mm | Outside diameter bearing |
d2 | 110 mm | Shaft diameter shoulder |
d4 | 85 mm | Shaft dieameter outside |
e | 518,5 mm | Locking collar width |
h | 125 mm | Center heigth |
m | 320 mm | Distance fixing bore |
n | 480 mm | Bore distance width |
s | M20 | Size of fixing screws |
w1 | 1.008 mm | Length shaft total |
w2 | 170 mm | Distance shaft end |
w3 | 173 mm | Length shaft tap |
w4 | 269 mm | Lenght shaft end |
w5 | 425 mm | Length shaft shoulder |
w7 | 314 mm | Lenght shaft end |
Additional information
NU319-E-TVP2-C3 | Bearing designation | |
2X7319-B-TVP-UA | Reference bearing designation | |
VR319-C | Housing |
İndirmeler: