Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:49:37 GMT+0000 (Coordinated Universal Time)


VRE313-C
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 65 mm | Shaft diameter |
a | 290 mm | Length base |
h1 | 183 mm | Height |
g2 | 480 mm | Total width with cover |
≈m | 60,8 kg | Ağırlık |
Dimensions
B | 33 mm | Width |
b | 70 mm | Width base |
c | 25 mm | Heigth base |
D | 140 mm | Outside diameter bearing |
d2 | 75 mm | Shaft diameter shoulder |
d4 | 55 mm | Shaft dieameter outside |
e | 388,5 mm | Locking collar width |
h | 95 mm | Center heigth |
m | 230 mm | Distance fixing bore |
n | 360 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 729 mm | Length shaft total |
w2 | 110 mm | Distance shaft end |
w3 | 112 mm | Length shaft tap |
w4 | 189,5 mm | Lenght shaft end |
w5 | 317 mm | Length shaft shoulder |
w7 | 222,5 mm | Lenght shaft end |
Additional information
NU313-E-TVP2-C3 | Bearing designation | |
2X7313-B-TVP-UA | Reference bearing designation | |
VR313-C | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products