Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:00:49 GMT+0000 (Coordinated Universal Time)


VRE305-C
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings
Ürün bilgisi



Main Dimensions & Performance Data
d | 25 mm | Shaft diameter |
a | 155 mm | Length base |
h1 | 87 mm | Height |
g2 | 198 mm | Total width with cover |
≈m | 6,3 kg | Ağırlık |
Dimensions
B | 17 mm | Width |
b | 35 mm | Width base |
c | 16 mm | Heigth base |
D | 62 mm | Outside diameter bearing |
d2 | 35 mm | Shaft diameter shoulder |
d4 | 19 mm | Shaft dieameter outside |
e | 140,5 mm | Locking collar width |
h | 45 mm | Center heigth |
m | 120 mm | Distance fixing bore |
n | 135 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 298 mm | Length shaft total |
w2 | 40 mm | Distance shaft end |
w3 | 42 mm | Length shaft tap |
w4 | 90 mm | Lenght shaft end |
w5 | 101 mm | Length shaft shoulder |
w7 | 107 mm | Lenght shaft end |
Additional information
NU305-E-TVP2-C3 | Bearing designation | |
2X7305-B-TVP-UA | Reference bearing designation | |
VR305-C | Housing |
İndirmeler: