Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:55:42 GMT+0000 (Coordinated Universal Time)


VRE319-B
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 95 mm | Shaft diameter |
a | 400 mm | Length base |
h1 | 248 mm | Height |
g2 | 633 mm | Total width with cover |
≈m | 156 kg | Ağırlık |
Dimensions
B | 45 mm | Width |
b | 90 mm | Width base |
c | 35 mm | Heigth base |
D | 200 mm | Outside diameter bearing |
d2 | 110 mm | Shaft diameter shoulder |
d4 | 85 mm | Shaft dieameter outside |
e | 541 mm | Locking collar width |
h | 125 mm | Center heigth |
m | 320 mm | Distance fixing bore |
n | 480 mm | Bore distance width |
s | M20 | Size of fixing screws |
w1 | 1.004 mm | Length shaft total |
w3 | 170 mm | Length shaft tap |
w4 | 267,5 mm | Lenght shaft end |
w5 | 469 mm | Length shaft shoulder |
Additional information
NJ319-E-TVP2 | Bearing designation | |
6319-C3 | Reference bearing designation | |
VR319-A | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products