Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:45:52 GMT+0000 (Coordinated Universal Time)


VRE317-B
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 85 mm | Shaft diameter |
a | 350 mm | Length base |
h1 | 222 mm | Height |
g2 | 570 mm | Total width with cover |
≈m | 115,2 kg | Ağırlık |
Dimensions
B | 41 mm | Width |
b | 80 mm | Width base |
c | 30 mm | Heigth base |
D | 180 mm | Outside diameter bearing |
d2 | 100 mm | Shaft diameter shoulder |
d4 | 75 mm | Shaft dieameter outside |
e | 487 mm | Locking collar width |
h | 112 mm | Center heigth |
m | 290 mm | Distance fixing bore |
n | 440 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 881 mm | Length shaft total |
w3 | 140 mm | Length shaft tap |
w4 | 230 mm | Lenght shaft end |
w5 | 421 mm | Length shaft shoulder |
Additional information
NJ317-E-TVP2 | Bearing designation | |
6317-C3 | Reference bearing designation | |
VR317-A | Housing |
İndirmeler:


Tümü
Tümü

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch