Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:52:41 GMT+0000 (Coordinated Universal Time)


VRE309-B
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings
Ürün bilgisi


Main Dimensions & Performance Data
d | 45 mm | Shaft diameter |
a | 210 mm | Length base |
h1 | 135 mm | Height |
g2 | 343 mm | Total width with cover |
≈m | 24,3 kg | Ağırlık |
Dimensions
B | 25 mm | Width |
b | 52 mm | Width base |
c | 22 mm | Heigth base |
D | 100 mm | Outside diameter bearing |
d2 | 55 mm | Shaft diameter shoulder |
d4 | 38 mm | Shaft dieameter outside |
e | 282 mm | Locking collar width |
h | 70 mm | Center heigth |
m | 170 mm | Distance fixing bore |
n | 250 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 527 mm | Length shaft total |
w3 | 80 mm | Length shaft tap |
w4 | 145,5 mm | Lenght shaft end |
w5 | 236 mm | Length shaft shoulder |
Additional information
NJ309-E-TVP2 | Bearing designation | |
6309-C3 | Reference bearing designation | |
VR309-A | Housing |
İndirmeler: