Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:25:18 GMT+0000 (Coordinated Universal Time)


VRE316-A
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings
Ürün bilgisi


Variant A
Main Dimensions & Performance Data
d | 80 mm | Shaft diameter |
a | 320 mm | Length base |
h1 | 217 mm | Height |
g2 | 550 mm | Total width with cover |
≈m | 101,6 kg | Ağırlık |
Dimensions
B | 39 mm | Width |
b | 80 mm | Width base |
c | 30 mm | Heigth base |
D | 170 mm | Outside diameter bearing |
d2 | 95 mm | Shaft diameter shoulder |
d4 | 70 mm | Shaft dieameter outside |
e | 468 mm | Locking collar width |
h | 112 mm | Center heigth |
m | 260 mm | Distance fixing bore |
n | 420 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 861 mm | Length shaft total |
w3 | 140 mm | Length shaft tap |
w4 | 228 mm | Lenght shaft end |
w5 | 405 mm | Length shaft shoulder |
Additional information
6316-C3 | Bearing designation | |
6316-C3 | Reference bearing designation | |
VR316-A | Housing |
İndirmeler: