Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:12:37 GMT+0000 (Coordinated Universal Time)


VI160288-N
Slewing ring, 4 point contact bearing, internal gear teeth
Slewing ring, 4 point contact bearing, internal gear teeth

Main Dimensions & Performance Data
d1 | 216 mm | Bore Diameter |
H | 39 mm | Height |
Da | 340 mm | Outside Diameter |
ha | 34 mm | Width outer ring |
hi | 34 mm | Width inner ring |
0,04 mm | Normal radial clearance min. | |
0,16 mm | Normal radial clearance max. | |
0,07 mm | Normal axial clearance min. | |
0,26 mm | Normal axial clearance max. | |
≈m | 12,4 kg | Ağırlık |
Dimensions
Di | 287 mm | Inner diameter outer ring |
La | 324 mm | Pitchcircle diameter fixing holes outer ring |
na | 20 | Number of fixing holes in outer ring |
dB | 9 mm | Fixing bore |
da | 289 mm | Outside diameter inner ring |
Li | 252 mm | Pitchcircle diameter fixing holes inner ring |
ni | 20 | Number of fixing holes in inner ring |
Fr zul | 35.000 N | Max. radial load fixing screws (friction locking) |
m | 4 mm | Modul of gearing |
z | 56 | Number of teeth |
d0 | 224 mm | Pitch circle diameter gearing |
b | 34 mm | Width gearing |
u | 9,5 mm | Protrusion lubrication nipple |
Fz norm | 12.300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 17.800 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 134.000 N | Basic dynamic load rating, axial |
C0a | 570.000 N | Basic static load rating, axial |
Cr | 122.000 N | Basic dynamic load rating, radial |
C0r | 260.000 N | Basic static load rating, radial |
İndirmeler:
Mevcut ürün modeliniz
Gearing | N | Normalized gear teeth on bearing ring |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin