Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:34:07 GMT+0000 (Coordinated Universal Time)


VA160302-N
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth

Main Dimensions & Performance Data
di | 240 mm | Bore Diameter |
0,5 mm | Bore diameter upper tolerance | |
-0,5 mm | Bore diameter lower tolerance | |
diZT | 238 mm | Diameter centring inner ring |
0 mm | Diameter centring inner ring upper tolerance | |
-0,07 mm | Diameter centring inner ring lower tolerance | |
H | 32 mm | Height |
Da | 384 mm | Outside Diameter |
Di ZT | 310 mm | Diameter centring outer ring |
0 mm | Diameter centring outer ring upper tolerance | |
-0,08 mm | Diameter centring outer ring lower tolerance | |
T | 3 mm | Length centering outer ring |
t | 18 mm | Length centering inner ring |
ha | 30 mm | Width outer ring |
hi | 30 mm | Height of inner ring |
0,04 mm | Normal radial clearance min. | |
0,16 mm | Normal radial clearance max. | |
0,07 mm | Normal axial clearance min. | |
0,26 mm | Normal axial clearance max. | |
≈m | 13,7 kg | Ağırlık |
Dimensions
da | 302,3 mm | Outside diameter inner ring |
ni | 20 | Number of fixing holes in inner ring |
Li | 262 mm | Pitchcircle diameter fixing holes inner ring |
na | 20 | Number of fixing holes in outer ring |
La | 343 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M12 | Tread fixing bore |
Gl | 18 mm | Thread depth fixing hole |
Fr zul | 82.600 N | Max. radial load fixing screws (friction locking) |
d0 | 376 mm | Pitch circle diameter gearing |
m | 4 mm | Modul of gearing |
z | 94 | Number of teeth |
b | 30 mm | Width gearing |
Fz norm | 11.000 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 16.100 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 136.000 N | Basic dynamic load rating, axial |
C0a | 590.000 N | Basic static load rating, axial |
Cr | 123.000 N | Basic dynamic load rating, radial |
C0r | 270.000 N | Basic static load rating, radial |
İndirmeler:
Mevcut ürün modeliniz
Gearing | N | Normalized gear teeth on bearing ring |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2006-07-10 | Katalog | 404 | Deutsch
Drehverbindungen

2003-03-1 | Technische Produktinformation | TPI 13 | Deutsch
Drehverbindungen: Einbau- und Wartungsanleitung

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2012-02-28 | Katalog | 404 | Englisch
Slewing rings

2003-03-1 | Technische Produktinformation | TPI 13 | Englisch
Slewing rings: Fitting and maintenance instructions

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Son görüntülenen ürünleri görmek için bekleyin