Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:27:09 GMT+0000 (Coordinated Universal Time)


UK207
Radial insert ball bearing
Radial insert ball bearings UK, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 72 mm | Outside diameter |
B | 29 mm | Width |
Cur | 800 N | Fatigue load limit, radial |
B1 | 43 mm | Locking collar total width |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,54 kg | Ağırlık |
Dimensions
C | 20 mm | Width, outer ring |
C2 | 20,6 mm | Sealing total width |
Ca | 5,7 mm | Distance to lubrication hole |
d3 | 52 mm | Outside diameter locking collar/locknut |
B2 | 9 mm | Width nut and lock |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
H2307-J30QH | Adapter sleeve | |
KM7 | Locknut | |
MB7 | Fuse | |
H.H2307 | Sleeve |