Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:10:49 GMT+0000 (Coordinated Universal Time)


UCPA206-17
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals
Ürün bilgisi


Main Dimensions & Performance Data
d | 26,988 mm | Bore diameter |
L | 94 mm | Length total |
H2 | 84 mm | Height |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 1,26 kg | Ağırlık |
Mounting dimensions
J | 66 mm | Distance fixing bore |
K | M14 | Thread fixing bore |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 48 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 38,1 mm | Width of inner ring |
S1 | 22,2 mm | Distance of raceway to locking collar |
Additional information
PA206 | Housing | |
UC206-17 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |