Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:28:26 GMT+0000 (Coordinated Universal Time)


UCPA203
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 76 mm | Length total |
H2 | 62 mm | Height |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,63 kg | Ağırlık |
Mounting dimensions
J | 52 mm | Distance fixing bore |
K | M10 | Thread fixing bore |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 38 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 31 mm | Width of inner ring |
S1 | 18,3 mm | Distance of raceway to locking collar |
Additional information
PA204 | Housing | |
UC203 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |


Tümü
Tümü

2016-04-8 | Technische Produktinformation | TPI 219 | Italienisch
Cuscinetti con anello di bloccaggio e Unità di supporto

2021-06-11 | Technische Produktinformation | TPI 219 | Englisch
Radial Insert Ball Bearings and Housing Units

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units

2012-06-30 | Technische Produktinformation | TPI 219 | Spanisch
Rodamientos insertables y soportes

2019-09-20 | Technische Produktinformation | TPI 219 | Französisch
Roulements et paliers auto-aligneurs

2021-06-11 | Technische Produktinformation | TPI 219 | Deutsch
Spannlager und Gehäuseeinheiten

2017-10-16 | Katalog | SG 1 | Deutsch
Spannlager und Gehäuseeinheiten

2015-11-12 | Technische Produktinformation | TPI 219 | Russisch
Закрепляемые подшипники Подшипниковые узлы с корпусами

2019-09-6 | Technische Produktinformation | TPI 219 | Chinesisch
外球面球轴承和轴承座单元
Son görüntülenen ürünler

Wait to see recently viewed products